Knowledge Search
Download document () of 20

C320TP1

Pneumatic Timer, 0.1 to 30 second timing range, Used with: NEMA Size 00-2 or IEC Size A-K Freedom Series starter or contactor, 1NO 1NC timed contacts, Top mounted

General specifications

Product Name
Eaton Freedom NEMA pneumatic timer
Catalog Number
C320TP1
UPC
782113419299
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
cUL Listed
Catalog Notes
Units are convertible from OFF to ON Delay or vice-versa. Top mounted auxiliary contacts cannot be installed on device when timer is used.
Product Type
Accessory

Product specifications

Used with
NEMA Size 00-2 or IEC Size A-K Freedom Series starter or contactor
Mounting method
Top
Contact configuration
1 NO, 1 NC
Series
Freedom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.