Knowledge Search
Download document () of 20

C341CD

Enclosed Control Accessory, Control transformer kit, 100 VA, Primary 600V at 60 Hz, 550V at 50 Hz, Secondary 120V at 60 Hz 110V at 50 Hz

General specifications

Product Name
Eaton Freedom NEMA control transformer kit
Catalog Number
C341CD
UPC
786680000706
Product Length/Depth
2.88 in
Product Height
3.38 in
Product Width
3.38 in
Product Weight
4.9 lb
Warranty
1 year
Certifications
cUL Listed
Product Type
Accessory

Product specifications

Used with
Power for Enclosed Starter
Series
Freedom/Advantage
Burden
100 VA
Voltage rating
600V at 60 Hz, 550V at 50 Hz, 120V at 60 Hz 110V at 50 Hz

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.