Download document () of 20

C440-XCOM

Overload Relays Expansion module

General specifications

Product Name
Eaton control product expansion module
Catalog Number
C440-XCOM
UPC
786685423609
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Global Catalog
C440-XCOM

Product specifications

Special features
Used with electronic overload relays
Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.