Knowledge Search
Download document () of 20
We make what matters work*

C441BB

Motor Insight Overload Relays, With user interface, 170 - 264 Vac overload, 5-90A, 240 Vac (170-264 Vac)

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay
Catalog Number
C441BB
UPC
786689321987
Product Length/Depth
3.94 in
Product Height
4.92 in
Product Width
3.94 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
RoHS Compliant
NEMA Compliant
Certifications
cULus Listed Class NKCR7
UL 1053
UL 508
CSA Certified
EN 60947-4-1
cULus Listed Class NKCR
Catalog Notes
With user interface
Product Type
Motor Insight motor protection relay

Product specifications

Overload range
170 - 264 Vac
Overload relay
5-90A, 240 Vac (170-264 Vac)
Type
Freedom NEMA

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.