Knowledge Search
Download document () of 20
We make what matters work*

C441DA

Motor Insight Overload Relays, With user interface, 489 - 660 Vac overload, 1-9A, 600 Vac (487-660 Vac)

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay
Catalog Number
C441DA
UPC
786685221182
Product Length/Depth
3.94 in
Product Height
4.92 in
Product Width
3.94 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
NEMA Compliant
Certifications
cULus Listed Class NKCR
cULus Listed Class NKCR7
UL 508
CSA Certified
EN 60947-4-1
UL 1053
Catalog Notes
With user interface
Product Type
Motor Insight motor protection relay

Product specifications

Overload range
489 - 660 Vac
Overload relay
1-9A, 600 Vac (487-660 Vac)
Type
Motor Insight Overload Relays

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.