Knowledge Search
Download document () of 20
We make what matters work*

C441DB

Eaton C441 overload relay, Motor Insight, With user interface, 489 - 660 Vac overload, 5-90A, 600 Vac (487-660 Vac)

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay
Catalog Number
C441DB
Product Length/Depth
3.94 in
Product Height
4.92 in
Product Width
3.94 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
NEMA Compliant
RoHS Compliant
Certifications
UL 508
UL 1053
EN 60947-4-1
cULus Listed Class NKCR7
CSA Certified
cULus Listed Class NKCR
Catalog Notes
With user interface
Product Type
Motor Insight motor protection relay

Product specifications

Overload range
489 - 660 Vac
Overload relay
5-90A, 600 Vac (487-660 Vac)
Special features
With user interface
Type
Motor Insight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.