Knowledge Search
Download document () of 20
We make what matters work*

C441LS

Eaton control product module kit, Stand Alone DeviceNet Communication Module Kit, Used with C440, S611, S811, 24 Vdc, 4 inputs, 2 outputs, Din-rail mounting - C441LS

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay communication module
Catalog Number
C441LS
UPC
786685895673
Product Length/Depth
4.34 in
Product Height
1.18 in
Product Width
3.58 in
Product Weight
0.28 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Motor Insight motor protection relay accessory

Product specifications

Input
4
Input voltage
24 Vdc
Output
2
Mounting
DIN rail
Special features
Used with C441 Motor Insight Motor Protection Relays
Type
Motor Insight motor protection relay accessory
Used with
Used with C440, S611, S811
Voltage rating
24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.