Knowledge Search
Download document () of 20
We make what matters work*

C441PS

Eaton control product module kit, Stand Alone Modbus Communication Module Kit, Used with C440, S611, S811, 24 Vdc, 4 inputs, 2 outputs, Din-rail mounting

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay module kit
Catalog Number
C441PS
UPC
786685895697
Product Length/Depth
4.34 in
Product Height
1.18 in
Product Width
3.58 in
Product Weight
0.28 lb
Certifications
UL Listed
CSA Certified
Product Type
Motor Insight motor protection relay accessory

Product specifications

Input
4
Input voltage
24 Vdc
Output
2
Mounting
DIN rail
Special features
Used with C441 Motor Insight Motor Protection Relays
Type
Communication module
Used with
Used with C440, S611, S811
Voltage rating
24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.