Knowledge Search
Download document () of 20

C799B41

Enclosed Control Accessory, Enclosures, Box number: 5, NEMA size 00-1, IEC size A-F, Freedom series, NEMA 4X enclosure

General specifications

Product Name
Eaton Freedom NEMA enclosure
Catalog Number
C799B41
UPC
782114114667
Product Length/Depth
14.187 in
Product Height
8.5 in
Product Width
11 in
Product Weight
10.1 lb
Warranty
1 year
Certifications
cUL Listed
Catalog Notes
IEC starters A-F require a metal mounting plate, C321MP3, when mounting the starter in the enclosures./IEC Reversing Starters A-F require a metal mounting plate for the starter, C321MP3, and a mounting plate for the contactor, C321MP1.
Product Type
Accessory

Product specifications

Used with
Enclosure to house advantage starters and contactors
Enclosure
NEMA 4X
Series
Freedom
Size
NEMA size 00 - 1, IEC size A - F

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.