Photo is representative
Download
Eaton Crouse-Hinds series Capri locknut, Nickel plated brass, M25 ISO
Product Name |
Eaton's Crouse-Hinds series Capri locknut
|
Catalog Number |
CAP222594
|
EAN |
3589352225943
|
Product Length/Depth |
4 mm
|
Product Height |
34.64 mm
|
Product Width |
30 mm
|
Product Weight |
9.5 g
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Material |
Nickel plated brass
|
Thread Size |
M25
|
Thread type |
ISO
|