Knowledge Search
Download document () of 20

CB184F-120

Eaton Bussmann series C.B.184F automotive circuit breaker, 48 Vdc, 120A, 3 kAIC, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB184F automotive circuit breaker
Catalog Number
CB184F-120
UPC
051712621380
Product Length/Depth
1.9 in
Product Height
2.9 in
Product Width
1.23 in
Product Weight
0.22 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
120 A
Interrupt rating
3 kAIC
Voltage rating
48 Vdc

Physical details

Material
Waterproof
Packaging Type
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.