Knowledge Search
Download document () of 20

CBL117

Eaton ePDU Cable, L6-30P input, 4.99 kW max, 208-240V, 24A, 0 ft cord, Single-phase

List price $118

General specifications

Product Name
Eaton PDU cable
Catalog Number
CBL117
UPC
786685347776
Product Length/Depth
6 in
Product Height
6 in
Product Width
6 in
Product Weight
8 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
ePDU Cable
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
L6-30P
Wattage
4.99 kW max
Amperage Rating
24A
Input voltage
208-240V
Phase
Single-phase
Frequency rating
50-60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.