Knowledge Search
Download document () of 20

CBL369-10

Eaton ePDU Cable, CABLE ASSY UNIV 8AWG/5C PIGTAILS 10FT UL

General specifications

Product Name
Eaton PDU cable
Catalog Number
CBL369-10
UPC
786689809454
Product Height
120 in
Product Diameter
3.85 in
Product Weight
6 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Type
ePDU Cable
Input connection
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.