Knowledge Search
Download document () of 20

CBRPM116D

Eaton BR main breaker loadcenter, Canadian PON Loadcenter, 16 ckt, 60 amp, main breaker, single phase, white

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CBRPM116D
UPC
621037003361
Product Length/Depth
23 in
Product Height
5.5 in
Product Width
16 in
Product Weight
10 lb
Certifications
UL 50
UL 67
CSA Certified

Product specifications

Special features
For Canada
Type
Loadcenter
Amperage Rating
125 A
Enclosure color
White
Main circuit breaker
Main breaker
Number of circuits
16
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.