Knowledge Search
Download document () of 20

CC3100

Eaton BR main breaker kit,Molded case breaker,100 A,10 kAIC,Three-pole,240 V,#4-4/0 AWG Cu/Al,CC,Type ECC Unit enclosure, convertible loadcenters

General specifications

Product Name
Eaton BR main breaker kit
Catalog Number
CC3100
UPC
782113386553
Product Length/Depth
8 in
Product Height
5.5 in
Product Width
4.5 in
Product Weight
3 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Contact Manufacturer
Catalog Notes
For use in Type ECC Unit Enclosures

Product specifications

Used with
Type ECC Unit Enclosures
Amperage Rating
100 A
Voltage rating
240 V - 240 V
Circuit breaker type
CC
Interrupt rating
10 kAIC
Wire size
#4-4/0 AWG Cu/Al
Number of poles
Three-pole
Type
Molded case breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com