Photo is representative
Download
Eaton Crouse-Hinds series CC replacement receptacle, 20A, Two-wire, three-pole, Non-metallic, 5-20R, 125 Vac
Product Name |
Eaton Crouse-Hinds series CC replacement receptacle
|
Catalog Number |
CC71
|
UPC |
782274127378
|
Product Weight |
0.38 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Non-metallic
|
Amperage Rating |
20A
|
Voltage rating |
125 Vac
|
NEMA configuration |
5-20R
|