Knowledge Search
Download document () of 20

CCL300

Eaton breaker, Main breaker lug kit,Alarm contact,Types CC and CHH circuit breakers (2) 300 kcmil,CC, CCH,#1 AWG-300 kcmil

General specifications

Product Name
Eaton breaker
Catalog Number
CCL300
UPC
782113099354
Product Length/Depth
5 in
Product Height
0.5 in
Product Width
5 in
Product Weight
0.1 lb
Certifications
Contact Manufacturer

Product specifications

Circuit breaker type
CC, CCH
Wire size
#1 AWG-300 kcmil
Type
Breaker
Special features
Alarm contact

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.