Download document () of 20

CCP2B-60-LOD

Eaton Bussmann series CCP2B lock on device kit, accessory, 1-60A, used with CCP2B, 600V rating

General specifications

Product Name
Eaton Bussmann series CCP2B lock on device kit
Catalog Number
CCP2B-60-LOD
UPC
197573000954
Product Length/Depth
30 mm
Product Height
23 mm
Product Width
16 mm
Product Weight
4.93 g
Compliances
NEC Compliant
NFPA 72
Certifications
UL Recognized
Global Catalog
CCP2B-60-LOD

Product specifications

Type
Accessory
Amperage Rating
15-60A
Used with
CCP2B
Voltage rating
600 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.