Knowledge Search
Download document () of 20

CCPL

Eaton Type CH Style 3/4 in Loadcenter and Breaker Accessories,Handle lockoff,CH,CCH,CC and CCH main Circuit breakers

General specifications

Product Name
Eaton CC handle padlocking kit lock
Catalog Number
CCPL
UPC
782113099415
Product Length/Depth
6.4 in
Product Height
0.1 in
Product Width
3.2 in
Product Weight
2.9 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Handle lockoffs: devices that use a padlock to lock the circuit breakers handle in the ON or OFF position. Requires one extra pole space. Screw mounted: device permanently to the face of the cb and secured by the loadcenter deadfront.

Product specifications

Used with
CC and CCH main Circuit breakers
Circuit breaker frame type
CCH
Main circuit breaker
CH
Type
Handle lockoff

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.