Knowledge Search
Download document () of 20
We make what matters work*

CE15AN2AB

Eaton XT IEC contactor, 7A, 110-120 Vac, 50-60 Hz, 7A, Frame A, 45mm, 50-60 Hz, 0.25 hp, Steel mounting plate, Two-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15AN2AB
UPC
782113777801
Product Length/Depth
3.25 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
0.9 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
ISO 9000
Certifications
UL Listed
CSA Certified
IEC Rated
Catalog Notes
No enclosure
Product Type
Contactors

Product specifications

Amperage Rating
7A
HP rating - max
0.25 hp
Number of poles
Two-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Coil voltage
110-120 Vac, 50-60 Hz
Continuous ampere rating
7 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Steel mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.