Knowledge Search
Download document () of 20
We make what matters work*

CE15DN3KB

Eaton XT IEC contactor, 18A, 240 Vac, 50 Hz, 18A, Frame D, 55 mm, 50 Hz, 3 hp, Steel mounting plate, Three-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15DN3KB
UPC
782113862194
Product Length/Depth
3.25 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
1.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
ISO 9000
DIN VDE 0600
Certifications
IEC Rated
UL Listed
CSA Certified
Catalog Notes
No enclosure
Product Type
Contactors

Product specifications

Amperage Rating
18A
HP rating - max
3 hp
Number of poles
Three-pole
Type
Contactor
Frequency rating
50 Hz
Frame size
55 mm
Coil voltage
240 Vac, 50 Hz
Continuous ampere rating
18 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Steel mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.