Knowledge Search
Download document () of 20
We make what matters work*

CE15FN3LB

Eaton Freedom series IEC contactor, F-frame, Non-reversing, No overload relay, 32A, Three-pole, Steel mounting plate, for replacement only., 380-415 VAC, 50 Hz

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15FN3LB
UPC
782113779447
Product Length/Depth
3.25 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
1.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
ISO 9000
Certifications
UL Listed
IEC Rated
CSA Certified
Catalog Notes
No enclosure. For replacement only.
Product Type
Contactors

Product specifications

Amperage Rating
32A
Number of poles
Three-pole
Type
Contactor
Frequency rating
50 Hz
Frame size
F
Coil voltage
380-415 Vac, 50 Hz
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Steel mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.