Knowledge Search
Download document () of 20

CE15NN3D

Eaton XT IEC contactor, 140A, 550-600 Vac, 50-60 Hz, 140A, Frame N, 250 mm, 50-60 Hz, Steel mounting plate, Three-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15NN3D
UPC
782113644691
Product Length/Depth
5.94 in
Product Height
6.25 in
Product Width
4.08 in
Product Weight
8.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
ISO 9000
DIN VDE 0600
Certifications
CSA Certified
IEC Rated
UL Listed
Catalog Notes
No enclosure
Product Type
Contactors

Product specifications

Amperage Rating
140A
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
250 mm
Coil voltage
550 Vac, 50/60 Hz
Continuous ampere rating
140 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Steel mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.