
Fuse accessory, Fuse-holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 3P, IEC, with microswitch, replaced by CH143BMS-F, C14G(A)S fuses, IEC 60269-1
Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
Catalog Number |
CH143DMSU-F
|
Model Code |
3P 14x51 Micro Switch Fuse Holder
|
UPC |
051712685184
|
EAN |
5027590496827
|
Product Length/Depth |
76 mm
|
Product Height |
102 mm
|
Product Width |
80 mm
|
Product Weight |
132.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
EAC IEC 60269-1 UL Listed File E14853 |
Global Catalog |
CH143DMSU-F
|
Used with |
C14G, C14M, FW-A14F fuses
|
Amperage Rating |
50 A
|
Number of poles |
Three-pole
|
Width in number of modular spacings |
6
|
Built-in depth |
51.5 mm
|
Fitted with: |
microswitch
|
Fuse size |
14 x 51 mm
|
Operating temperature details |
-20°C to +70°C
|
Voltage rating at AC |
690 V a.c. (IEC) and 700 V a.c. (UL)
|
Voltage rating at DC |
750 V d.c. (IEC)
|
Fuse type |
C14G
C14M |
Lockable |
Yes
|
Accessories |
JV-L Multipole connector kit, CH14-CTP IP20 Protection accessory
|
Torque rating |
Max 3.5 Nm
|
Concurrently switching N-neutral |
No
|
Material |
Polyester
|
Optical defect indication |
No
|
Mounting method |
DIN rail
2 x M4 Panel mounting screws |
Degree of protection |
IP20
|
Voltage rating |
690 V
|
Type |
fuse accessory
|
Application |
Industrial and Commercial applications
|
Model |
CH14
|