Knowledge Search
Download document () of 20
Discontinued

CH220CAF

Eaton CH AFCI circuit breaker, Plug-on branch feeder arc fault combination circuit breaker, 20 A, 10 kAIC, Two-pole, 120 V,120/240 V, CH, Type CH Loadcenters

Replacement options:

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CH220CAF
UPC
786685495187
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
6 in
Product Weight
0.5 lb
Warranty
Limited lifetime
Certifications
UL Listed
Catalog Notes
Clamshell Packaging Available With CSW modification Code on the End of the Catalog Number

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Interrupt rating
10 kAIC
Main circuit breaker
CH
Number of poles
Two-pole
Type
Plug-on branch feeder arc fault combination circuit breaker
Special features
Combination arc fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com