Download document () of 20
To be discontinued

CH230SUR

Eaton CH residential surge breaker, Two-pole, 30 A, 10 kA nominal discharge, 36 kA surge current

General specifications

Product Name
Eaton CH surge breaker
Catalog Number
CH230SUR
UPC
786685546124
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
6.5 in
Product Weight
0.6 lb
Warranty
Limited lifetime
Certifications
UL 489
UL 1449

Product specifications

Amperage Rating
30 A
Nominal Discharge Current
10000 kA
Surge current
36 kA
Number of poles
Two-pole
Type
Type CH Residential Surge Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com