Knowledge Search
Download document () of 20

CH260EPD

Eaton CH GFCI circuit breaker,Ground fault equipment protector,60 A,10 kAIC,Two-pole,120/240 V,CH,Common,#14-6 AWG Cu,Type CH Loadcenters,Ground fault circuit interrupter,GFI

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CH260EPD
UPC
782113912998
Product Length/Depth
2 in
Product Height
4 in
Product Width
6 in
Product Weight
1 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Catalog Notes
Two-Pole 120/240V Common Trip Requires Two 3/4-Inch Spaces

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
60 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#14-6 AWG Cu
Number of poles
Two-pole
Type
Ground fault equipment protector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com