Knowledge Search
Download document () of 20

CH270

Eaton CH thermal magnetic circuit breker,Type CH 3/4-Inch standard circuit breaker,70 A,10 kAIC,Two-pole,120/240V,CH,Common breaker trip,#14-2 AWG Cu/Al,CH,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH270
UPC
782113101897
Product Length/Depth
1.5 in
Product Height
2.6 in
Product Width
3.2 in
Product Weight
0.65 lb
Certifications
UL 489
Catalog Notes
Two-Pole 120/240V Common Trip Requires Two 3/4-Inch Spaces

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
70A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#14-2 AWG Cu/Al
Number of poles
Two-pole
Type
Type CH 3/4-Inch standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com