Knowledge Search
Download document () of 20

CH330

Eaton CH thermal magnetic circuit breaker,Type CH 3/4-Inch standard circuit breaker,30 A,10 kAIC,Three-pole,240V,CH,Common breaker trip,#14-6 AWG Cu/Al,CH,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH330
UPC
782113102054
Product Length/Depth
3.2 in
Product Height
2.6 in
Product Width
2.2 in
Product Weight
0.9 lb
Certifications
UL 489
Catalog Notes
HACR rated, Three-Pole 240V Common Trip Requires Three 3/4-Inch Spaces

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
30 A
Voltage rating
240 V - 240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#14-6 AWG Cu/Al
Number of poles
Three-pole
Type
Type CH 3/4-Inch standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com