Knowledge Search
Download document () of 20
Discontinued

CH60SPAX140

Eaton CH spa panel, 3/4-inch spa panel, -quick pro bulk, 60 circuits, single-phase, three-wire, 60A, #14-1/10 AWG at Cu/Al at 60/75° wire

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CH60SPAX140
UPC
782116989553
Product Length/Depth
9.5 in
Product Height
3.13 in
Product Width
4.5 in
Product Weight
1 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Includes a ch260gfi breaker, factory installed, and two extra circuits for convenience. Bulk-must be purchased in multiples of 140

Product specifications

Special features
Includes ch230gfi breaker
Type
CH spa panel-quick pro bulk
Amperage Rating
60A
Number of circuits
60
Number of poles
Two-pole
Phase
Single-phase
Used with
Ch spa panel
Wire size
#14-1/0 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Number of wires
3
Quantity
140

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com