Eaton Bussmann series CHCC modular fuse holder, 48 Vdc, 30 A, Two-pole
| Product Name |
Eaton Bussmann series CHCC modular fuse holder
|
| Catalog Number |
CHCC2DU
|
| UPC |
051712362672
|
| Product Length/Depth |
1.38 in
|
| Product Height |
2.91 in
|
| Product Width |
3.28 in
|
| Product Weight |
0.22 lb
|
| Warranty |
Not Applicable
|
| Compliances |
RoHS Compliant
|
| Certifications |
Contact Manufacturer
|
| Product Type |
Modular fuse holder
|
| Amperage Rating |
30 A
|
| Voltage rating |
48 Vdc
|
| Number of poles |
Two-pole
|
| Operating temperature - max |
120 °C
|
| Operating temperature - min |
-20 °C
|
| Class |
Class CC
|
| Used with |
For use with KTK-R, LP-CC and FNQ-R Class CC fuse
|
Support from Eaton
Contact information
+1-636-394-2877