Knowledge Search
Download document () of 20

CHFAFGF120PN

Eaton CH arc fault / ground fault circuit breaker,Plug-on neutral,20 A,10 kAIC,Single-pole,CH

General specifications

Product Name
Eaton CH arc fault / ground fault circuit breaker
Catalog Number
CHFAFGF120PN
UPC
786670007845
Product Length/Depth
3 in
Product Height
0.75 in
Product Width
2 in
Product Weight
0.45 lb
Certifications
UL Listed

Product specifications

Amperage Rating
20 A
Circuit breaker type
CH
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
Plug-on neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com