Knowledge Search
Download document () of 20

CHFN115A1CS

Eaton CH arc fault / ground fault circuit breaker, All-In-One, 15A, 10 kAIC , Single-pole, 120V, pigtail, 3/4" AFCI/GFCI

General specifications

Product Name
Eaton CH arc fault / ground fault circuit breaker
Catalog Number
CHFN115A1CS
UPC
786689166359
Product Length/Depth
3.25 in
Product Height
0.75 in
Product Width
4.5 in
Product Weight
0.4 lb
Certifications
UL Listed
Contact Manufacturer

Product specifications

Amperage Rating
15 A
Voltage rating
120 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Connection
Pigtail
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
All-In-One

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com