Knowledge Search
Download document () of 20

CHICO X7

Eaton Crouse-Hinds series Chico X fiber sealing compound, Refractory ceramic fiber, 1 lb

General specifications

Product Name
Eaton Crouse-Hinds series Chico X fiber sealing compound
Catalog Number
CHICO X7
UPC
782274171401
Product Length/Depth
6 in
Product Height
6.1 in
Product Width
10.7 in
Product Weight
1.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Refractory ceramic fiber
Special features
1 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.