Photo is representative
Download
Eaton Series C molded case circuit breaker frame, L-frame, CHLD, Frame only, Fixed thermal, fixed magnetic trip type, Three-pole, 600A, 600 Vac, 250 Vdc, 65 kAIC at 480 Vac, 50/60 Hz, 100% rated
Product Name |
Eaton Series C molded case circuit breaker frame
|
Catalog Number |
CHLD3600F
|
UPC |
786679561683
|
Product Length/Depth |
8.25 in
|
Product Height |
8.25 in
|
Product Width |
4.06 in
|
Product Weight |
23 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Amperage Rating |
600 A
|
Voltage rating |
600 Vac, 250 Vdc
|
Trip Type |
T186
|
Circuit breaker type |
CHLD
|
Circuit breaker frame type |
Frame only
|
Rating |
100% rated
|
Series |
Series C
|
Frame |
L
|
Frequency rating |
50 to 60 Hz
|
Interrupt rating |
65 kAIC at 480 Vac
|
Number of poles |
Three-pole
|
Type |
Frame only
|