Download document () of 20

CHLDFCVR6

Eaton power pedestal deadfront cover, Lower deadfront cover, Rectangle, rectangle, rectangle receptacle opening, Power outlet panels

General specifications

Product Name
Eaton power pedestal deadfront cover
Catalog Number
CHLDFCVR6
UPC
782114219362
Product Length/Depth
14 in
Product Height
2 in
Product Width
9.5 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed file E163588
UL 231

Product specifications

Type
Lower deadfront cover
Receptacle left
Rectangle, rectangle, rectangle receptacle opening

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.