Knowledge Search
Download document () of 20

CHN220CAF

Eaton CH AFCI circuit breaker, AFCI Combination circuit breaker, 20 A, 10 kAIC, Two-pole, 120 V,120/240 V, CH, Type CH Loadcenters, Pigtail neutral

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CHN220CAF
UPC
786689217150
Product Length/Depth
3.5 in
Product Height
1.5 in
Product Width
6 in
Product Weight
0.5 lb
Certifications
Contact Manufacturer
Catalog Notes
Replacement to fit into new CH PON loadcenter

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Neutral
Pigtail neutral
Interrupt rating
10 kAIC
Main circuit breaker
CH
Number of poles
Two-pole
Type
AFCI Combination circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com