Download document () of 20

CHN230SUR

Eaton CH residential surge breaker, 2P, 30A, 120/240V, 10KAIC, PIGTAIL NEUTRAL

General specifications

Product Name
Eaton CH surge breaker
Catalog Number
CHN230SUR
UPC
786689217174
Product Length/Depth
3.5 in
Product Height
2.25 in
Product Width
6 in
Product Weight
0.6 lb
Certifications
UL 489
UL 1449

Product specifications

Amperage Rating
30 A
Number of poles
Two-pole
Type
Type CH Residential Surge Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com