Download document () of 20

CHNSURGE10

Eaton Type CH surge protective device,Two Pole, 10 kA In, Pigtail

General specifications

Product Name
Eaton Type CH plug on module surge protection device
Catalog Number
CHNSURGE10
UPC
786689885410
Product Length/Depth
4.63 in
Product Height
1.48 in
Product Width
2.96 in
Product Weight
0.473 lb
Certifications
UL 1449

Product specifications

Frequency rating
50/60 Hz
Interrupt rating
10 kAIC
Nominal Discharge Current
10 kA
Protection
L-N, L-L
Maximum continuous operating voltage
150 V L-N, 300 V L-L
Surge current
20 kA
Short-circuit rating
10 kA
Type
Type CH

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com