Knowledge Search
Download document () of 20
To be discontinued

CHP3100

Eaton CH thermal magnetic circuit breaker,Type CHP 3/4-Inch commercial circuit breaker,100 A,10 kAIC,Three-pole,240V,CHP,Common breaker trip,#10-1/0 AWG Cu/Al,CHP,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHP3100
UPC
782113923956
Product Length/Depth
3.25 in
Product Height
3.375 in
Product Width
2.25 in
Product Weight
0.86 lb
Certifications
UL 489

Product specifications

Used with
Type CH Loadcenters
Voltage rating
240 V - 240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CHP
Wire size
#10-1/0 AWG Cu/Al
Number of poles
Three-pole
Type
Type CHP 3/4-Inch commercial circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com