Knowledge Search
Download document () of 20

CHPX0RDOOR

Replacement Door for CHP12L125R, CHP14B100R, CHP16L125R

General specifications

Product Name
Eaton CH door
Catalog Number
CHPX0RDOOR
UPC
786689325008
Product Length/Depth
16.8 in
Product Height
1.1 in
Product Width
14.3 in
Product Weight
4.1 lb
Certifications
UL Listed

Product specifications

Type
Replacement Cover
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Used with
CHP12L125R, CHP14B100R, CHP16L125R
Box size
X0R
Enclosure
NEMA 3R
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.