Knowledge Search
Download document () of 20

CHPX2RDOOR

Replacement Door for CHP18B100R, CHP20L125R, CHP22B100R, CHP22B125R, CHP22N125R, CH24L125R

General specifications

Product Name
Eaton CH door
Catalog Number
CHPX2RDOOR
UPC
786689325015
Product Length/Depth
21 in
Product Height
1.1 in
Product Width
14.3 in
Product Weight
5.2 lb
Certifications
UL Listed

Product specifications

Type
Replacement Cover
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Used with
CHP18B100R, CHP20L125R, CHP22B100R, CHP22B125R, CHP22N125R, CH24L125R
Box size
X2R
Enclosure
NEMA 3R
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.