Knowledge Search
Download document () of 20
Discontinued

CHQ220GF

Type CHQ 3/4-inch Classified Ground Fault Replacement Breaker, Two-Pole, 20A, 240V, 10 kAIC, (1) #14-8, (2) #14-10 AWG Cu/Al 60°C or 75°C, Ground fault, clamshell pack

General specifications

Product Name
Eaton Classified 1" GFCI circuit breaker
Catalog Number
CHQ220GF
UPC
782114086124
Product Length/Depth
1.5 in
Product Height
3.5 in
Product Width
5.8 in
Product Weight
0.9 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires two 3/4-inch (19.1 mm) spaces.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
240 V - 240 V
Trip Type
Common
Interrupt rating
10 kAIC
Main circuit breaker
CHQ
Wire size
(2) #14-10 AWG Cu/Al
(1) #14-8 AWG
Number of poles
Two-pole
Quantity
30
Type
1" GFCI circuit breakers
Special features
Ground fault, clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com