Download document () of 20

CHR1N9N4NP

Eaton pedestal mount metered, Pos 1: Non-gnd fault, Pos 2: Non-gnd fault, Pos 3: Non-gnd fault, Top, Circuits: 4, Weather and tamper resist center receptacle, Center: NEMA 5-20R2GFI WR TR, Left: NEMA 14-50R, Right: NEMA TT-30R, Ringless

General specifications

Product Name
Eaton pedestal mount metered
Catalog Number
CHR1N9N4NP
UPC
786685610481
Product Length/Depth
9.5 in
Product Height
52 in
Product Width
6.8 in
Product Weight
40 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed file E163588
UL 231
Catalog Notes
For receptacle configurations, see table in catalog.

Product specifications

Type
Metered-ringless
Circuit breaker position 1
Non-ground fault
Circuit breaker position 2
Non-ground fault
Circuit breaker position 3
Non-ground fault
Receptacle
Weather-resistant and tamper resistant receptacle
Receptacle center
NEMA 5-20R2GFI
Receptacle left
NEMA 14-50R
Receptacle right
NEMA TT-30R
Feed type
Top
Mounting
Pedestal
Number of circuits
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.