Download document () of 20

CHR3N9N9NS

Eaton pedestal mount metered, Top, Surface, Circuits: 4, Weather-resist and tamper resist center and right receptacle, Center: NEMA 5-20R2GFI WR TR, Left: NEMA 14-30R, Right: NEMA 5-20R2GFI WR TR, Ringless

General specifications

Product Name
Eaton pedestal mount metered
Catalog Number
CHR3N9N9NS
UPC
786685954370
Product Length/Depth
31 in
Product Height
8 in
Product Width
10 in
Product Weight
30 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 231
UL Listed file E163588

Product specifications

Special features
Water and tamper resistant center/right receptacle
Type
Metered-ringless
Utility approvals
IA : Alliant (IP&L and WP&L)
WI : Alliant (IP&L and WP&L)
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
FL : Tallahassee City Electric
Circuit breaker position 1
Non-ground fault
Circuit breaker position 2
Non-ground fault
Circuit breaker position 3
Non-ground fault
Receptacle center
NEMA 5-20R2GF
Receptacle left
NEMA 14-30R
Receptacle right
NEMA 5-20R2GFI
Feed type
Top
Mounting
Surface
Number of circuits
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.