Knowledge Search
Download document () of 20

CHSPA60

Eaton CH spa panel, 2 circuits, single-phase, three-wire, 60A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CHSPA60
UPC
786689339395
Product Length/Depth
9.5 in
Product Height
3.13 in
Product Width
4.5 in
Product Weight
7 lb
Certifications
Contact Manufacturer
Catalog Notes
Includes a ch260gfi breaker, factory installed, and two extra circuits for convenience. Includes ground fault self-test feature.

Product specifications

Type
Ch spa panel-quick pro
Amperage Rating
60A
Number of poles
Two-pole
Phase
Single-phase
Used with
Ch spa panel
Wire size
#14-1/0 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Number of wires
3
Size
3/4 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com