Download document () of 20

CHSPCABLE

Eaton surge protection, Type 2 Quick Connect design, 10 kAIC, Add additional Telephone and AC protection modules, protects two quad shield cables, bi-directional

General specifications

Product Name
Eaton surge protection
Catalog Number
CHSPCABLE
UPC
786685436906
Product Length/Depth
6 in
Product Height
2.5 in
Product Width
5 in
Product Weight
0.66 lb
Warranty
1 year
Certifications
UL 6500
Catalog Notes
10 kA per line current capacity. 145 Vdc breakdown voltage. Indoor installation or rain-tight when used with recommended enclosure.

Product specifications

Type
Type 2 Quick Connect design
Special features
Add additional Telephone and AC protection modules, protects two quad shield cables, bi-directional

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com