Download document () of 20

CHSPT1MAX

Eaton Type CH circuit breaker surge protective device: SPD CHSP Service Entrance Surge Protection, Type 1, 45kA one time surge current rating

General specifications

Product Name
Eaton Type CH plug on module surge protection device
Catalog Number
CHSPT1MAX
UPC
786685436838
Product Length/Depth
5.75 in
Product Height
3 in
Product Width
3.75 in
Product Weight
0.93 lb
Warranty
1 year
Certifications
UL 1449
Catalog Notes
20kA nominal discharge current. Has 45kA one time surge current rating.

Product specifications

Frequency rating
50-60 Hz
Enclosure
NEMA 4
Phase
Single-phase
Mounting Method
Permanent
Interrupt rating
200 kAIC
Operating voltage
L-L 300, L-N 150
Type
Type 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com