Knowledge Search
Download document () of 20

CHT2020

Eaton CH thermal magnetic circuit breaker,Type CHT twin breaker,20 A,10 kAIC,Single-pole,120/240V,CHT,#14-8 AWG Cu/Al,CHT,Type CH Loadcenters,50-60 Hz,Switching duty rated, HCAR rated

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHT2020
UPC
782113631547
Product Length/Depth
0.9 in
Product Height
2.6 in
Product Width
0.7 in
Product Weight
0.29 lb
Certifications
UL 489
UL Listed

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
2 (20)
Voltage rating
120/240 V
Circuit breaker type
CH
Frequency rating
50-60 Hz
Rating
Switching duty rated, HCAR rated
Interrupt rating
10 kAIC
Main circuit breaker
CHT
Wire size
#14-8 AWG Cu/Al
Number of poles
Single-pole
Type
Type CHT twin breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com