Download document () of 20

CHU4N4NS

Eaton pedestal mount unmetered, Unmetered, 30A, 30A, None, Non-ground fault, Non-ground fault, None, Top, Surface, Circuits: 4, NEMA TT-30R, NEMA TT-30R, None, 3, 3, 0, 125V, 125V, None

General specifications

Product Name
Eaton pedestal mount unmetered
Catalog Number
CHU4N4NS
UPC
782114203736
Product Length/Depth
4.3 in
Product Height
17.1 in
Product Width
9.5 in
Product Weight
16 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed file E163588
UL 231

Product specifications

Type
Unmetered
Circuit breaker position 1
Non-ground fault
Circuit breaker position 2
Non-ground fault
Circuit breaker position 3
None
Receptacle center
NEMA TT-30R
Receptacle left
NEMA TT-30R
Receptacle right
None
Feed type
Top
Mounting
Surface
Number of circuits
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.